
Vivace, 10AX 250V Intermediate Switch, White
Excl. Tax
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Activity | HDCWD |
---|---|
Part Number | KB31IA_WE_G2 |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Intermediate Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Switch |
Colour | White |