Vivace, Hotel Key Card, White

KB31EKT_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Vivace keycard switch by Schneider electric is a complete mechanism operated by means of hotel card.Its Ue rated operational voltage is 220-240VAC at 50/60 Hz. Its Ie rated operational current is 16A.This device is designed to be flush mounted.The dimensions of the product are (W) 86mm x (H) 86mm x (D) 35mm.It is made of Polycarbonate (PC). The color of the product is white with glossy surface finish.The Ambient air temperature for operation is from -5C up to +40C and Relative Humidity is from 0% to 95%. It reaches IP20 degree of protection.The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.The product complies with the IEC 60669-2-1 standard.

Product Details

Activity HDCWD
Part Number KB31EKT_WE
Green Premium Label No
Country of Origin Singapore
Show Accessory No
Product Type Key Card Switch
tax text on product card Excl. GST
Number Of Gang 1
Number Of Ways 1
Sesg Product Type Keycard Switch
Colour White

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vivace, Hotel Key Card, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.