
calcActive())">
Vivace, Fuse Connection unit, 13A, 250V, White
KB30FSG
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB30FSG
Vivace, Fuse Connection unit, 13A, 250V, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Vivace fuse connection unit by Schneider electric is a complete mechanism.Its Ue rated operational voltage is 250VAC at 50 Hz. Its Ie rated operational current is 13A.This device is designed to be surface mounted.The dimensions of the product are (W) 87mm x (H) 87mm x (D) 35mm.It is made of Polycarbonate (PC). The color of the product is white with glossy surface finish.The Ambient air temperature for operation is from -5C up to +40C and Relative Humidity is from 0% to 95%. It reaches IP20 degree of protection.The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.The product complies with the BS 1363-4 standard.
Product Details
Activity | HDCWD |
---|---|
Part Number | KB30FSG |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Fuse Connection |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Fuse Connection Unit |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review