Vivace, 13A 250V Twin Gang Switched Socket with Neon, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace, 13A 250V Twin Gang Switched Socket with Neon, White
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Part Number | KB25N_WE_G2 |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Number Of Ways | 1 |
Sesg Product Type | Socket-outlet with Switch |
Colour | White |