Vivace, Cover Frame, 2 Gang, White

KB_21_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Vivace Cover frame by Schneider electric.This device is designed to be flush mounted.The dimensions of the product is (W) 146mm x (H) 86mmx (D) 8mm. The Projecting depth is 8mm.It is made of Polycarbonate (PC). The color of the product is white with glossy surface finish.The Ambient air temperature for operation is from -5C up to +40C and the relative humidity is from 0% to 95%. It reaches an IP20 degree of protection.The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle.A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors.This device is compliant with the BS 5733 standard.The fixing mode of the device is with screws.The device is with 2 gang.

Product Details

Activity HDCWD
Part Number KB_21_WE
Green Premium Label No
Country of Origin Singapore
Show Accessory No
Product Type Cover Frame
tax text on product card Excl. GST
Number Of Gang 2
Number Of Ways 1
Sesg Product Type Cover Frame
Colour White

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Vivace, Cover Frame, 2 Gang, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.