WHT20_GY

Kavacha 20A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66

1/1
WHT20_GY

Kavacha 20A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66

In stock
Commercial Reference
WHT20_GY
SGD 37.30
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Kavacha 20A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66

SGD 37.30

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    WHT20_GY
  • Green Premium Label
    No
  • Country of Origin
    Singapore
  • Product Type
    Isolating Switch
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Sesg Product Type
    Isolating Switch
  • Colour
    Grey
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Kavacha 20A 440V Wheatherproof Surface Mount Triple Pole Isolating Switch IP66
Your Rating

* Required Field