CSC313_GY
Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket - IP56
CSC313_GY
Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket - IP56
In stock
Commercial Reference
CSC313_GY
SGD 47.80
Excl. GST
to see your company prices. Prices vary for your region.
- Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket - IP56
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Kavacha - 13A - 250V - Surface Mount 1 Pole Switched Socket - IP56
SGD 47.80
Product Documents
Description
- Kavacha-13A-250V-Surface Mount 1 Pole Switched Socket-IP56
- Label:Kavacha-range of product:Kavacha-range:Kavacha-product or component type:switched socket-device short name:AS-device application:power supply-Range Presentation:The conventional approach to achieve waterproof protection is to add a waterproof cover that closes over an electricity point and keeps it dry
- But typically these covers don’t offer full-time protection
- They must be opened to access the switch or socket – the protection is gone when you need it most
- With its patent-pending design, Kavacha Full-time Weatherproof Covers enable electrical points to be operative even when the covers are closed
- You get full-time protection if someone touches the area with wet hands, and in a humid environment
- You get uninterrupted safety, in other words, full-time protection for complete peace of mind, across the entire Kavacha range
- Kavacha by Schneider Electric is a uniquely designed range of weatherproof devices developed specially to offer full-time protection around areas that are especially susceptible to water, rain and moisture, both indoor and outdoor
- - Kavacha Weatherproof Door Bell (IP-44 Certified)-Kavacha Full-time Weatherproof Membrane Switch Cover (IP-55 Certified)-Kavacha Full-time Weatherproof Socket Cover (IP-44 Certified)-Kavacha AS (IP-56 Certified for switched socket and socket outlet; IP-66 Certified for switch and isolating switch)-Kavacha W (IP-66 Certified)-Range Benefits: - Full-time protection-Aesthetically design-Interior design friendly-Easy to install and apply-Compatible with existing wiring devices-Range Application Presentation: - Residential and professional applications-Flush- or surfaced-mounted installations
Product details
-
ActivityHDCWD
-
Part NumberCSC313_GY
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeSwitched Socket
-
tax text on product cardExcl. GST
-
Discount PercentageBetween 0-10 %
more specification
less specification