Harmony K, Cam Ammeter Switch, Multifixing, Plastic, 3 Positions, Position 0, 90°, 12A, 45x45mm, Metallic Legend, marked 0/L1/L2/L3, 35mm Black Handle

K1F003MLH
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This K1 ammeter switch is ideal for switching between phase current measurements on a switchboard, has a rated voltage of 690V AC and a rated current of 12A.It has a square shape and a metallic legend with black marking.It is IP65 and installs with screws.This ammeter phase switch offers the maximum mechanical and electrical robustness of its class, for prolonged operation without maintenance.Its high IP allows for handling of panel operations in very dusty and wet environments, including outdoors.

Product Details

Activity IDSIG
Part Number K1F003MLH
Green Premium Label No
Show Accessory No
Product Type Ammeter Switch

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony K, Cam Ammeter Switch, Multifixing, Plastic, 3 Positions, Position 0, 90°, 12A, 45x45mm, Metallic Legend, marked 0/L1/L2/L3, 35mm Black Handle
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.