RMCV60BD
Isolated analog converter, Harmony analog, 0...500V to 0…10V or 4...20mA
RMCV60BD
Isolated analog converter, Harmony analog, 0...500V to 0…10V or 4...20mA
In stock
Commercial Reference
RMCV60BD
SGD 465.90
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Isolated analog converter, Harmony analog, 0...500V to 0…10V or 4...20mA
SGD 465.90
Product Documents
Description
- This voltage/current converter is part of the range of interfaces Harmony Analog.
- This cost effective converter converts a 0…50 V, 0…300 V, 0…500 V AC/DC signal to a switchable 0…10 V, ± 10 V, 0…20 mA or 4…20 mA signal.
- Its supply voltage is 24V DC, isolated.
- It also allows the connection distance between a sensor and the measurement acquisition device to be increased.
- It weighs 150g and its dimensions are, 25mm wide, 78mm high, 80mm deep.
- Conforming to IEC standards, UL and CSA certified, this converter is suitable for universal use.
- It can be mounted on 35mm DIN rail or fixed by screws on a mounting plate.
Product details
-
ActivityIDSIG
-
Part NumberRMCV60BD
-
Green Premium LabelNo
more specification
less specification