IPB,380VAC.WHITE,1NO
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EW31Q1 |
Green Premium Label | Yes |
Weight | 60.000 g |
Country of Origin | Singapore |
Show Accessory | No |
tax text on product card | Excl. GST |
height | 4.000 cm |
length | 16.000 cm |
width | 11.000 cm |