
Inductive proximity sensors XS, inductive sensor XS4 M8, L50mm, PPS, Sn2.5 mm, 12...48 VDC, cable 5 m
Description
- The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects.
- The advantages of inductive detection are numerous, no physical contact with the object to be detected.
- Thus avoiding wear and enabling detection of fragile or freshly painted objects.
- High operating rates.
- Fast response.
- Excellent resistance to industrial environments (robust products, fully encapsulated in resin).
- This ECOLAB certified product is a cylindrical, non flush mountable sensor.
- Diameter 8mm, threaded M8 x 1.
- It features a plastic case and a 5m long cable.
- It has a sensing distance of 2.5mm.
- Three-wire, AC or DC supply, 12V to 48V, NO function, PNP solid-state output .
Product Details
Activity | IDSEN |
---|---|
Part Number | XS4P08PA370L1 |
Green Premium Label | No |
Product Type | Inductive Proximity Sensor |