XS4P12PA370L1
Inductive proximity sensors XS, inductive sensor XS4 M12, L52mm, PPS, Sn4mm, 12...48 VDC, cable 5 m
XS4P12PA370L1
Inductive proximity sensors XS, inductive sensor XS4 M12, L52mm, PPS, Sn4mm, 12...48 VDC, cable 5 m
In stock
Commercial Reference
XS4P12PA370L1
SGD 110.50
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Inductive proximity sensors XS, inductive sensor XS4 M12, L52mm, PPS, Sn4mm, 12...48 VDC, cable 5 m
SGD 110.50
Product Documents
Description
- The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects.
- The advantages of inductive detection are numerous, no physical contact with the object to be detected.
- Thus avoiding wear and enabling detection of fragile or freshly painted objects.
- High operating rates.
- Fast response.
- Excellent resistance to industrial environments (robust products, fully encapsulated in resin).
- This product is a cylindrical, non flush mountable sensor.
- Diameter 12mm, threaded M12 x 1.
- It features a plastic case and a 5m long PvR cable.
- It has a sensing distance of 4mm.
- Three-wire, DC supply, 12V to 48V, NO function, PNP discrete output.
- This sensor is ECOLAB certified.
Product details
-
ActivityIDSEN
-
Part NumberXS4P12PA370L1
-
Green Premium LabelNo
more specification
less specification