
calcActive())">
Inductive proximity sensors XS, inductive sensor XS4 M12, L35mm, PPS, Sn4mm, 12...24 VDC, cable 2 m
XS4P12PA340
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XS4P12PA340
Inductive proximity sensors XS, inductive sensor XS4 M12, L35mm, PPS, Sn4mm, 12...24 VDC, cable 2 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- The XS range is an offer of inductive proximity sensors for the detection, without physical contact, of metal objects.
- The advantages of inductive detection are numerous, no physical contact with the object to be detected.
- Thus avoiding wear and enabling detection of fragile or freshly painted objects.
- High operating rates.
- Fast response.
- Excellent resistance to industrial environments (robust products, fully encapsulated in resin).
- This product is a cylindrical, non flush mountable sensor.
- Diameter 12mm, threaded M12 x 1.
- It features a plastic case and a 2m long PvR cable.
- It has a sensing distance of 4mm.
- Three-wire, DC supply, 12V to 24V, NO function, PNP discrete output.
- This sensor is ECOLAB certified.
Product Details
Activity | IDSEN |
---|---|
Part Number | XS4P12PA340 |
Green Premium Label | No |
Product Type | Inductive Proximity Sensor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review