XVBC36
INDICATING BANK LENS 250V 10W +OPTIONS
XVBC36
INDICATING BANK LENS 250V 10W +OPTIONS
In stock
Commercial Reference
XVBC36
SGD 32.50
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
INDICATING BANK LENS 250V 10W +OPTIONS
SGD 32.50
Product Documents
Description
- This Harmony XVB blue illuminated unit is supplied with up to 250V AC/DC bulb, bulb order separately, steady light.
- This blue indicating bank lens is designed as an illuminated unit to be connected with base and create complete tower light.
- Its integral LED offers a steady light, allowing it to clearly display the status of your machines in applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors.
- It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments.
- Simple and modular design to allow for easy installation with base unit and make complete tower light.
- It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
Product details
-
ActivityIDSIG
-
Part NumberXVBC36
-
Green Premium LabelNo
more specification
less specification