![Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 220VAC 50/60Hz coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/g/f/gf1611m7.jpg)
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 220VAC 50/60Hz coil
Excl. Tax
Excl. Tax
All Sellers
![Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 220VAC 50/60Hz coil](https://shop-sg.se.com/media/catalog/product/g/f/gf1611m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 220VAC 50/60Hz coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | GF1611M7 |
---|---|
Green Premium Label | No |
Country of Origin | Belgium |
Product Type | Impulse Relay |