XB4BK124B5
Illuminated selector switch, Harmony XB4, metal, red handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 24V AC DC
XB4BK124B5
Illuminated selector switch, Harmony XB4, metal, red handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 24V AC DC
In stock
Commercial Reference
XB4BK124B5
SGD 49.50
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Illuminated selector switch, Harmony XB4, metal, red handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 24V AC DC
SGD 49.50
Product Documents
Description
This Harmony XB4 illuminated modular red selector switch has 2 positions, operates with a stay-put mechanism, a 24V AC integral LED. It has a metal bezel. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product details
-
ActivityIDSIG
-
Part NumberXB4BK124B5
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeIlluminated Selector Switch
-
tax text on product cardExcl. GST
more specification
less specification