![Illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 24V AC DC main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/b/xb4bk125b5.jpg)
Illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 24V AC DC
Excl. Tax
Excl. Tax
All Sellers
![Illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 24V AC DC](https://shop-sg.se.com/media/catalog/product/x/b/xb4bk125b5.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Illuminated selector switch, Harmony XB4, metal, orange handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 24V AC DC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BK125B5 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Illuminated Selector Switch |
tax text on product card | Excl. GST |