XB5AW33M5
Illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
XB5AW33M5
Illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
Out of stock
Commercial Reference
XB5AW33M5
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
Product Documents
Description
This Harmony XB5, illuminated modular green push button operates with a spring return mechanism, is supplied with 220V to 240V AC, uses an integral LED and screw clamp terminals. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product details
-
ActivityIDSIG
-
Part NumberXB5AW33M5
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeIlluminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification