XB4BW3445
Illuminated push button, Harmony XB4, red flush complete illum pushbutton Ø22 mm spring return 1NO+1NC 220...240 V
XB4BW3445
Illuminated push button, Harmony XB4, red flush complete illum pushbutton Ø22 mm spring return 1NO+1NC 220...240 V
Out of stock
Commercial Reference
XB4BW3445
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Illuminated push button, Harmony XB4, red flush complete illum pushbutton Ø22 mm spring return 1NO+1NC 220...240 V
Product Documents
Description
This Harmony XB4 plain lens illuminated modular red push button operates with a spring return / impulse mechanism, is supplied with 220V to 240V AC, uses an integral transformer with Integral LED. It has a metal bezel. This illuminated push button with integral transformer provides an ergonomic and visual interface for controlling your machines. It is easily installed into a standard 22mm diameter cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base and LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Product details
-
ActivityIDSIG
-
Part NumberXB4BW3445
-
Green Premium LabelNo
-
Country of OriginCzechia
-
Product TypeIlluminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification