XB4BW33G5
Illuminated push button, Harmony XB4, metal, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 110...120V AC
XB4BW33G5
Illuminated push button, Harmony XB4, metal, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 110...120V AC
In stock
Commercial Reference
XB4BW33G5
SGD 40.20
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Illuminated push button, Harmony XB4, metal, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 110...120V AC
SGD 40.20
Product Documents
Description
This Harmony XB4 illuminated modular green push button operates with a spring return mechanism, is supplied with 110V to 120V AC, uses an integral LED. It has a metal bezel. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product details
-
ActivityIDSIG
-
Part NumberXB4BW33G5
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeIlluminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification