Illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC

XB4BW36M5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4 illuminated modular blue push button operates with a spring return mechanism, is supplied with 220V to 240V AC, uses an integral LED. It has a metal bezel. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

Activity IDSIG
Part Number XB4BW36M5
Green Premium Label No
Country of Origin France
Product Type Illuminated Push Button
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, plain lens, 1NO + 1NC, 230...240V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Head for illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, spring return, plan lens, unmarked
ZB4BW363
SGD 17.60
Schneider Electric Harmony XB4 XB5 Light Block, 230-240 V AC LED, Blue
ZBVM6
Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20
Schneider Electric Harmony XB4 Light Block with Body/fixing Collar, 230 to 240 V AC/DC Integral LED, Blue, 1 NO + 1 NC
ZB4BW0M65
SGD 40.20