Illuminated push button, Harmony XB4, green flush, 22mm, spring return, 1NO + 1NC, 220...240V

XB4BW3345
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4 plain lens illuminated modular green push button operates with a spring return / impulse mechanism, is supplied with 220V to 240V AC, uses an integral transformer with Integral LED. It has a metal bezel. This illuminated push button with integral transformer provides an ergonomic and visual interface for controlling your machines. It is easily installed into a standard 22mm diameter cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base and LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.

Product Details

Activity IDSIG
Part Number XB4BW3345
Green Premium Label No
Country of Origin France
Product Type Illuminated Push Button
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Illuminated push button, Harmony XB4, green flush, 22mm, spring return, 1NO + 1NC, 220...240V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 24 V AC/DC
XB5KS2B4
SGD 130.40
Illuminated push button head, Harmony XB4, metal, flush, green, 22mm, spring return, plain lens for BA9s bulb
ZB4BW33
SGD 16.00
Complete body/contact assembly and light block, Harmony XB4, with body/fixing collar, BA9s incandesent bulb, 110...120V, 1NO + 1NC
ZB4BW035
SGD 57.80
Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20
Schneider Electric Harmony XB4 XB5 Block, 1 NO, Screw-clamp terminals
ZBE101