
calcActive())">
Hour counter, Harmony XB5, plastic, 22mm, mechanical 5 digit display, 230..240V AC, 60Hz
XB5DSM6
SGDÂ 264.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5DSM6
Hour counter, Harmony XB5, plastic, 22mm, mechanical 5 digit display, 230..240V AC, 60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Hour counter, Harmony XB5, plastic, 22mm, mechanical 5 digit display, 230..240V AC, 60Hz
SGDÂ 264.60
Description
This hour counter provides a visual indicator on the number of hours operated of your installation It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments It is easily installed into a standard 22mm diameter cut-outs
Product Details
Part Number | XB5DSM6 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Hour Counter |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account