LC1G225BEEA

High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 225A, advanced version, 24…48V wide band AC/DC coil

1/1
LC1G225BEEA

High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 225A, advanced version, 24…48V wide band AC/DC coil

In stock
Commercial Reference
LC1G225BEEA
SGD 1,103.20
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 225A, advanced version, 24…48V wide band AC/DC coil

SGD 1,103.20

Product Documents

Description

  • TeSys Giga high power contactor, 3 poles (3 NO) suitable for category AC-3 applications up to 225A 132kW@440V, equipped with 24-48V AC/DC wide band low consumption electronic coil, PLC output control and embedded with highly reliable 1NO+1NC auxiliary contact block (17V 1mA).
  • Designed for demanding applications with maximum operating rates up to 500 cycles per hour and environments up to 60°C.
  • It’s built with high reliability delivering mechanical durability up to 8 million cycles.
  • Contact Wear Diagnosis (CWD) is a standard function, It continuously monitors and provide feedback through healthy and alarm conditions by an LED indicator.
  • Remote signaling of wear diagnosis is enabled by an optional Remote Wear Diagnosis (RWD) module.
  • It is possible to replace switching module (main contacts), control module enhancing contactor life and maintenance possible without removing main power cables/busbars, thanks to cable-memory connection blocks.
  • Front accessible main power connections are with bolted connection and control connections by push-in terminals and easy and quick assembly.
  • It provides IP2x protection from front face with optional terminal shrouds conforming to IEC 60529 and VDE 0106.
  • It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, with no derating up to 3000m altitude.
  • Contactor can be installed in three quadrants of vertical plane, and OLR could be directly mounted below contactor.
  • The dimensions are 255mm x 108mm x 193mm (H x W x D), compact size enables panel space savings.
  • Multi standards certified (CB, CCC, cULcs, CE, UKCA marking) and Green Premium compliant (RoHs/Reach).
  • Unique QR code provides quick access to complete product data.

Product details

  • Activity
    PPCTR
  • Part Number
    LC1G225BEEA
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <lt/>=440V 225A, advanced version, 24…48V wide band AC/DC coil
Your Rating

* Required Field