Head for selector switch, Harmony XB4, black Ø22 mm 3 position spring return

ZB4BJ593
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, black selector switch head with padlockable long handle has 3 positions, operates with spring return to center mechanism with locking on center position. This switch head provides an ergonomic interface for controlling your machines. It is supplied with padlockable long handle to provide a secure manner for your authorized staff to make change in an operation. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BJ593
Green Premium Label No
Country of Origin France
Product Type Selector Switch Head
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head for selector switch, Harmony XB4, black Ø22 mm 3 position spring return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.