ZB5AV013
Head for pilot light, Harmony XB5, plastic, white, 22mm, universal LED, plain lens
ZB5AV013
Head for pilot light, Harmony XB5, plastic, white, 22mm, universal LED, plain lens
Out of stock
Commercial Reference
ZB5AV013
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for pilot light, Harmony XB5, plastic, white, 22mm, universal LED, plain lens
Product Documents
Description
This Harmony XB5, plain lens head for pilot light with integral LED is white. This head for integral LED pilot light is designed to last without maintenance for a bright indicator of process and machine operations. It is clearly distinguishable visually at a distance thanks to a clear color of len, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB5AV013
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Pilot Light
-
tax text on product cardExcl. GST
more specification
less specification