Head for pilot light, Harmony XB5, plastic, red, 22mm, universal LED, plain lens, for insertion of legend

ZB5AV043E
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, plain lens head for pilot light with integral LED is red, it is used for insertion of legend. This head for integral LED pilot light is designed to last without maintenance for a bright indicator of process and machine operations. The product is designed to use with legend insertion and is clearly distinguishable visually at a distance thanks to a clear color of len, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB5AV043E
Green Premium Label No
Country of Origin France
Product Type Pilot Light Head
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Head for pilot light, Harmony XB5, plastic, red, 22mm, universal LED, plain lens, for insertion of legend
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.