
calcActive())">
Head for pilot light, Harmony XB4, metal, red, 22mm, universal LED, grooved lens
ZB4BV043S
SGDÂ 16.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BV043S
Head for pilot light, Harmony XB4, metal, red, 22mm, universal LED, grooved lens
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for pilot light, Harmony XB4, metal, red, 22mm, universal LED, grooved lens
SGDÂ 16.50
Description
This Harmony XB4, grooved lens head for pilot light with integral LED is red. This head for integral LED pilot light is designed to last without maintenance for a bright indicator of process and machine operations. It is clearly distinguishable visually at a distance thanks to a clear color of len, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BV043S |
Green Premium Label | No |
Country of Origin | France |
Product Type | Pilot Light Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review