ZB4BV033S
Head for pilot light, Harmony XB4, metal, green, 22mm, universal LED, grooved lens
ZB4BV033S
Head for pilot light, Harmony XB4, metal, green, 22mm, universal LED, grooved lens
Out of stock
Commercial Reference
ZB4BV033S
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for pilot light, Harmony XB4, metal, green, 22mm, universal LED, grooved lens
Product Documents
Description
This Harmony XB4, grooved lens head for pilot light with integral LED is green. This head for integral LED pilot light is designed to last without maintenance for a bright indicator of process and machine operations. It is clearly distinguishable visually at a distance thanks to a clear color of len, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BV033S
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Pilot Light
-
tax text on product cardExcl. GST
more specification
less specification