Head for pilot light, Harmony XB4, green, 22mm, with plain lens, universal LED

ZB4BV033E
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, plain lens head for pilot light with integral LED is green. It has a round shape and a chromium-plated metal bezel. This head for integral LED pilot light is designed to last without maintenance for a bright indicator of process and machine operations. The product is designed to use with legend insertion and is clearly distinguishable visually at a distance thanks to a clear color of len, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BV033E
Green Premium Label No
Country of Origin France
Product Type Pilot Light Head
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head for pilot light, Harmony XB4, green, 22mm, with plain lens, universal LED
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.