ZB5AC3
Head for non illuminated pushbutton, Harmony XB5, plastic, green, mushroom 40mm, 22mm, spring return
ZB5AC3
Head for non illuminated pushbutton, Harmony XB5, plastic, green, mushroom 40mm, 22mm, spring return
In stock
Commercial Reference
ZB5AC3
SGD 13.80
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for non illuminated pushbutton, Harmony XB5, plastic, green, mushroom 40mm, 22mm, spring return
SGD 13.80
Product Documents
Description
This Harmony XB5, 40mm mushroom green button head operates with a spring return mechanism. This 40mm mushroom shaped push-button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB5AC3
-
Green Premium LabelNo
-
Country of OriginCzechia
-
Product TypeHead For Non-Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification