Head for non illuminated push button, Harmony XB5, key operated pushbutton Ø22 mm turn release Dom 4A185

ZB5AFDA
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB5 - product or component type:Head for non-illuminated push-button - device short name:ZB5 - bezel material:Dark grey plastic - mounting diameter:22 mm - head type:Standard - sale per indivisible quantity:1 - shape of signaling unit head:Round - type of operator:turn to release - operator profile:key switch - type of keylock:Dom 4A185 - key withdrawal position:Both positions - locking position:Both positions

Product Details

Part Number ZB5AFDA
Green Premium Label No
Country of Origin France
Product Type Non-Illuminated Push Button Head

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head for non illuminated push button, Harmony XB5, key operated pushbutton Ø22 mm turn release Dom 4A185
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.