calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Head for non illuminated push button, Harmony XB5, black Ø 40 mushroom pushbutton Ø22 mm latching key release
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Product or component type | HEAD FOR NON-ILLUMINATED PUSH-BUTTON |
| Device short name | ZB5 |
| Bezel material | DARK GREY PLASTIC |
| Head type | STANDARD |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | LATCHING |
| Reset | KEY RELEASE |
| Operator profile | BLACK MUSHROOM Ø 40 MM, UNMARKED |
| Type of keylock | KEY 455 |
| Key withdrawal position | CENTER |
| Device presentation | BASIC ELEMENT |
| CAD overall width | 40 MM |
| CAD overall height | 40 MM |
| CAD overall depth | 79 MM |
| Product weight | 0.044 KG |
| Mechanical durability | 500000 CYCLES |
| Station name | XALD 1 CUT-OUTXALK 1 CUT-OUT |
| Electrical composition code | C11 FOR |
| Compatibility code | ZB5 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| Enclosure Type | UL TYPE 4X/13 |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| IK degree of protection | IK03 CONFORMING TO IEC 50102 |
| Standards | JIS C8201-5-1CSA C22.2 NO 14IEC 60947-1UL 508IEC 60947-5-4IEC 60947-5-1JIS C8201-1 |
| Product certifications | CSADNVBVLROS (Lloyds register of shipping)UL listed |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.5 CM |
| Package 1 Width | 5.3 CM |
| Package 1 Length | 8.8 CM |
| Package 1 Weight | 69.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 7.302 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.526887468 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0090230179 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0168982097 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1149130435 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| Average percentage of recycled plastic content | 7 % |
| Average percentage of recycled metal content | 60 % |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Product or component type | HEAD FOR NON-ILLUMINATED PUSH-BUTTON |
| Device short name | ZB5 |
| Bezel material | DARK GREY PLASTIC |
| Head type | STANDARD |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | LATCHING |
| Reset | KEY RELEASE |
| Operator profile | BLACK MUSHROOM Ø 40 MM, UNMARKED |
| Type of keylock | KEY 455 |
| Key withdrawal position | CENTER |
| Device presentation | BASIC ELEMENT |
| CAD overall width | 40 MM |
| CAD overall height | 40 MM |
| CAD overall depth | 79 MM |
| Product weight | 0.044 KG |
| Mechanical durability | 500000 CYCLES |
| Station name | XALD 1 CUT-OUTXALK 1 CUT-OUT |
| Electrical composition code | C11 FOR |
| Compatibility code | ZB5 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| Enclosure Type | UL TYPE 4X/13 |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| IK degree of protection | IK03 CONFORMING TO IEC 50102 |
| Standards | JIS C8201-5-1CSA C22.2 NO 14IEC 60947-1UL 508IEC 60947-5-4IEC 60947-5-1JIS C8201-1 |
| Product certifications | CSADNVBVLROS (Lloyds register of shipping)UL listed |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.5 CM |
| Package 1 Width | 5.3 CM |
| Package 1 Length | 8.8 CM |
| Package 1 Weight | 69.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 7.302 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.526887468 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0090230179 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0168982097 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1149130435 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| Average percentage of recycled plastic content | 7 % |
| Average percentage of recycled metal content | 60 % |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |