ZB4BC34
Head for non illuminated push button, Harmony XB4, XB5, green Ø 30 mushroom pushbutton Ø22 mm spring return
ZB4BC34
Head for non illuminated push button, Harmony XB4, XB5, green Ø 30 mushroom pushbutton Ø22 mm spring return
Out of stock
Commercial Reference
ZB4BC34
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for non illuminated push button, Harmony XB4, XB5, green Ø 30 mushroom pushbutton Ø22 mm spring return
Product Documents
Description
This Harmony XB4, 30mm mushroom green button head operates with a spring return / impulse mechanism. This 30mm mushroom shaped push button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 30mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Its highly ergonomic mushroom push button shape makes it ideal for use in area where operator wear thick gloves or where users have impaired movements.
Product details
-
ActivityIDSIG
-
Part NumberZB4BC34
-
Green Premium LabelNo
-
Country of OriginCzechia
-
Product TypeHead For Non-Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification