ZB4BP18
Head for non illuminated push button, Harmony XB4, white flush, 22mm, spring return, clear boot, unmarked
ZB4BP18
Head for non illuminated push button, Harmony XB4, white flush, 22mm, spring return, clear boot, unmarked
In stock
Commercial Reference
ZB4BP18
SGD 25.90
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for non illuminated push button, Harmony XB4, white flush, 22mm, spring return, clear boot, unmarked
SGD 25.90
Product Documents
Description
This Harmony XB4, flush white button head with clear silicone membrane booted operates with a spring return / impulse mechanism. This clear silicone booted button head provides a simple solution to comply with hygiene requirement in food, beverage industries as well as healthcare and pharmaceuticals. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. The clear boot prevents growth of bacteria in joints and gaps, it makes this product ideal for high hygiene environments.
Product details
-
ActivityIDSIG
-
Part NumberZB4BP18
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Non-Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification