Head for non illuminated push button, Harmony XB4, metal, black mushroom 40mm, 22mm, spring return, unmarked

ZB4BC27
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, 40mm mushroom black button head operates with a spring return / impulse mechanism. This 40mm mushroom shaped push button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Its highly ergonomic mushroom push button shape makes it ideal for use in area where operator wear thick gloves or where users have impaired movements.

Product Details

Activity IDSIG
Part Number ZB4BC27
Green Premium Label No
Country of Origin Czechia
Product Type Non-Illuminated Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head for non illuminated push button, Harmony XB4, metal, black mushroom 40mm, 22mm, spring return, unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.