Head for non illuminated push button, Harmony XB4, black projecting pushbutton Ø22 mm push unmarked

ZB4BH2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, projecting black button head operates with latched push-push mechanism. This button head provides an ergonomic interface for controlling your machines. It is easily combined with Harmony range of pushbuttons and contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BH2
Green Premium Label No
Country of Origin France
Product Type Non-Illuminated Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Head for non illuminated push button, Harmony XB4, black projecting pushbutton Ø22 mm push unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.