Head for key selector switch, Harmony XB4, switch

ZB4BG6F015
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB4 - product or component type:Head for key selector switch - device short name:ZB4 - bezel material:Chromium plated metal - mounting diameter:22 mm - head type:Standard - sale per indivisible quantity:1 - shape of signaling unit head:Round - operator profile:Yellow key switch - operator position information:2 positions 90° - type of keylock:Special key - key withdrawal position:Left

Product Details

Part Number ZB4BG6F015
Green Premium Label No
Country of Origin France
Product Type Key Switch Selector Head

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head for key selector switch, Harmony XB4, switch
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.