Head for key selector switch, Harmony XB4, switch

ZB4BG4F022
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This head for selector switch is a separate component of the range of control and signaling units, Harmony XB4, metal, diameter 22mm. It has a chromium-plated metal bezel. It is supplied with key operated knob. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It features 2 positions maintained, at 90°. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

Part Number ZB4BG4F022
Green Premium Label No
Country of Origin France
Product Type Key Switch Selector Head

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head for key selector switch, Harmony XB4, switch
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.