
calcActive())">
Head for key selector switch, Harmony XB4, black key, 22mm, 3 positions, key withdrawal in any position, key 421E
ZB4BG012
SGDÂ 65.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BG012
Head for key selector switch, Harmony XB4, black key, 22mm, 3 positions, key withdrawal in any position, key 421E
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for key selector switch, Harmony XB4, black key, 22mm, 3 positions, key withdrawal in any position, key 421E
SGDÂ 65.50
Description
This Harmony XB4, black head with key (key no.421E) for key selector switch has 3 positions, operates with stay-put mechanism with key withdrawal on left, center and right position. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Secure machine and system operation with a key, only available to authorized operators. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Part Number | ZB4BG012 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Key Switch Selector Head |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review