![Head for key selector switch, Harmony XB4, Ø22 mm 2 position stay put 3131 A main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/b/zb4bg420_2.jpg)
Head for key selector switch, Harmony XB4, Ø22 mm 2 position stay put 3131 A
Excl. Tax
Excl. Tax
All Sellers
![Head for key selector switch, Harmony XB4, Ø22 mm 2 position stay put 3131 A](https://shop-sg.se.com/media/catalog/product/z/b/zb4bg420_2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Head for key selector switch, Harmony XB4, Ø22 mm 2 position stay put 3131 A
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BG420 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Key Switch Selector Head |
tax text on product card | Excl. GST |