ZB4BK1413

Head for illuminated selector switch, Harmony XB4, universal LED, white handle, 22mm, 2 positions, spring return

1/2
ZB4BK1413

Head for illuminated selector switch, Harmony XB4, universal LED, white handle, 22mm, 2 positions, spring return

Out of stock
Commercial Reference
ZB4BK1413
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Head for illuminated selector switch, Harmony XB4, universal LED, white handle, 22mm, 2 positions, spring return

Product Documents

Description

This Harmony XB4, illuminated white selector switch head for integral LED with standard handle has 2 positions, operates with spring return from right to left mechanism. This illuminated switch head for integral LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    ZB4BK1413
  • Green Premium Label
    No
  • Country of Origin
    France
  • Product Type
    Head For Illuminated Selector Switch
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Head for illuminated selector switch, Harmony XB4, universal LED, white handle, 22mm, 2 positions, spring return
Your Rating

* Required Field