calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Head for illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, push-push, unmarked
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Product or component type | HEAD FOR ILLUMINATED PUSH-BUTTON |
| Product compatibility | UNIVERSAL LED |
| Device short name | ZB5 |
| Bezel material | DARK GREY PLASTIC |
| Mounting diameter | 22 MM |
| Head type | STANDARD |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | PUSH-PUSH |
| Operator profile | GREEN FLUSH, UNMARKED |
| CAD overall width | 29 MM |
| CAD overall height | 29 MM |
| CAD overall depth | 30 MM |
| Net weight | 0.017 KG |
| Mechanical durability | 5000000 CYCLES |
| Station name | XALD 1...5 CUT-OUTSXALK 2...5 CUT-OUTS |
| Electrical composition code | M5 FOR |
| Device presentation | BASIC ELEMENT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67 CONFORMING TO IEC 60529IP69 CONFORMING TO IEC 60529IP69K CONFORMING TO ISO 20653 |
| NEMA degree of protection | NEMA 13NEMA 4X |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| IK degree of protection | IK05 CONFORMING TO IEC 50102 |
| Standards | IEC 60947-1CSA C22.2 NO 14IEC 60947-5-1UL 508IEC 60947-5-4IEC 60947-5-5JIS C8201-5-1JIS C8201-1 |
| Product certifications | DNVCSABVLROS (Lloyds register of shipping)UL listed |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 3.400 CM |
| Package 1 Length | 5.400 CM |
| Package 1 Weight | 18.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.157 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 29 |
| Total lifecycle Carbon footprint | 0.2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1265893633 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0059363078 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0044823319 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0307212733 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 6 % |
| Average percentage of recycled metal content | 29 % |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Product or component type | HEAD FOR ILLUMINATED PUSH-BUTTON |
| Product compatibility | UNIVERSAL LED |
| Device short name | ZB5 |
| Bezel material | DARK GREY PLASTIC |
| Mounting diameter | 22 MM |
| Head type | STANDARD |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | PUSH-PUSH |
| Operator profile | GREEN FLUSH, UNMARKED |
| CAD overall width | 29 MM |
| CAD overall height | 29 MM |
| CAD overall depth | 30 MM |
| Net weight | 0.017 KG |
| Mechanical durability | 5000000 CYCLES |
| Station name | XALD 1...5 CUT-OUTSXALK 2...5 CUT-OUTS |
| Electrical composition code | M5 FOR |
| Device presentation | BASIC ELEMENT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67 CONFORMING TO IEC 60529IP69 CONFORMING TO IEC 60529IP69K CONFORMING TO ISO 20653 |
| NEMA degree of protection | NEMA 13NEMA 4X |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| IK degree of protection | IK05 CONFORMING TO IEC 50102 |
| Standards | IEC 60947-1CSA C22.2 NO 14IEC 60947-5-1UL 508IEC 60947-5-4IEC 60947-5-5JIS C8201-5-1JIS C8201-1 |
| Product certifications | DNVCSABVLROS (Lloyds register of shipping)UL listed |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 3.400 CM |
| Package 1 Length | 5.400 CM |
| Package 1 Weight | 18.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.157 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 29 |
| Total lifecycle Carbon footprint | 0.2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1265893633 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0059363078 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0044823319 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0307212733 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 6 % |
| Average percentage of recycled metal content | 29 % |