ZB4BH05
Head for illuminated push button, Harmony XB4, metal, yellow flush, 22mm, push-push, unmarked
ZB4BH05
Head for illuminated push button, Harmony XB4, metal, yellow flush, 22mm, push-push, unmarked
Out of stock
Commercial Reference
ZB4BH05
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for illuminated push button, Harmony XB4, metal, yellow flush, 22mm, push-push, unmarked
Product Documents
Description
This Harmony XB4, flush yellow button head operates with a latched push-push mechanism. This button head provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BH05
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Non-Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification