
calcActive())">
Head for illuminated push button, Harmony XB4, metal, white projecting, 22mm, spring return, BA9s bulb, unmarked
ZB4BW11
SGDÂ 36.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BW11
Head for illuminated push button, Harmony XB4, metal, white projecting, 22mm, spring return, BA9s bulb, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for illuminated push button, Harmony XB4, metal, white projecting, 22mm, spring return, BA9s bulb, unmarked
SGDÂ 36.80
Description
This Harmony XB4, plain lens illuminated projecting white button head operates with a spring return / impulse mechanism. This illuminated button head for BA9s Integral LED provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to clear color and by touch due to projecting element, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BW11 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Illuminated Push Button Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review