ZB4BA18
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, for insertion legend
ZB4BA18
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, for insertion legend
Out of stock
Commercial Reference
ZB4BA18
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for illuminated push button, Harmony XB4, metal, white flush, 22mm, universal LED, for insertion legend
Product Documents
Description
This Harmony XB4, plain lens flush white button head with transparent cap is used for insertion of legend, operates with a spring return / impulse mechanism. This button head with transparent cap provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly and used for insertion of legend. It is clearly distinguishable visually at a distance thanks to clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BA18
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification