ZB4BW543
Head for illuminated push button, Harmony XB4, metal, red flush, 22mm, universal LED, spring return, clear boot, unmarked
ZB4BW543
Head for illuminated push button, Harmony XB4, metal, red flush, 22mm, universal LED, spring return, clear boot, unmarked
Out of stock
Commercial Reference
ZB4BW543
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for illuminated push button, Harmony XB4, metal, red flush, 22mm, universal LED, spring return, clear boot, unmarked
Product Documents
Description
This Harmony XB4, plain lens illuminated flush red button head with clear boot operates with a spring return / impulse mechanism. This button head with clear boot provides an ergonomic interface for controlling your machines and a simple solution to prevent dirt and contaminants. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to illuminated head and clear colors. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. The clear boot prevents growth of bacteria in joints and gaps, it makes this product ideal for high hygiene environments. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.
Product details
-
ActivityIDSIG
-
Part NumberZB4BW543
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification