ZB4BH053
Head for illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, push-push, unmarked
ZB4BH053
Head for illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, push-push, unmarked
Out of stock
Commercial Reference
ZB4BH053
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, push-push, unmarked
Product Documents
Description
This Harmony XB4, illuminated flush orange button head for integral LED operates with a latched push-push mechanism. This illuminated button head for integral LED provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to illuminated, clear color and by touch due to flush element, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.
Product details
-
ActivityIDSIG
-
Part NumberZB4BH053
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification