calcPageSize())"
/>
calcActive())">
Head for illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, for insertion legend
ZB4BA58
SGDÂ 14.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ZB4BA58
Head for illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, for insertion legend
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, for insertion legend
SGDÂ 14.30
Description
This Harmony XB4, plain lens flush orange button head with transparent cap is used for insertion of legend, operates with a spring return / impulse mechanism. This button head with transparent cap provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly and used for insertion of legend. It is clearly distinguishable visually at a distance thanks to clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | ZB4BA58 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Illuminated Push Button Head |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account