calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Head for illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, spring return, clear boot
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | HEAD FOR ILLUMINATED PUSH-BUTTON |
| Device short name | ZB4 |
| Product compatibility | UNIVERSAL LED |
| Bezel material | CHROMIUM PLATED METAL |
| Head type | STANDARD |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | SPRING RETURN |
| Operator profile | BLUE FLUSH, UNMARKED |
| Operator additional information | CLEAR BOOT |
| CAD overall width | 29 MM |
| CAD overall height | 29 MM |
| CAD overall depth | 30 MM |
| Net weight | 0.031 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Mechanical durability | 10000000 CYCLES |
| Electrical composition code | M1 FOR |
| Device presentation | BASIC SUB-ASSEMBLIES |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS I CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67 |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 62262 |
| Standards | JIS C8201-5-1IEC 60947-5-5IEC 60947-5-1CSA C22.2 NO 14UL 508IEC 60947-1IEC 60947-5-4JIS C8201-1 |
| Product certifications | BVCSADNVLROS (Lloyds register of shipping)UL listed |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.200 CM |
| Package 1 Width | 3.800 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 30.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.717 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2182546784 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0046388694 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0042635088 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0483135478 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 37 % |
| Average percentage of recycled metal content | 21 % |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | HEAD FOR ILLUMINATED PUSH-BUTTON |
| Device short name | ZB4 |
| Product compatibility | UNIVERSAL LED |
| Bezel material | CHROMIUM PLATED METAL |
| Head type | STANDARD |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | SPRING RETURN |
| Operator profile | BLUE FLUSH, UNMARKED |
| Operator additional information | CLEAR BOOT |
| CAD overall width | 29 MM |
| CAD overall height | 29 MM |
| CAD overall depth | 30 MM |
| Net weight | 0.031 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Mechanical durability | 10000000 CYCLES |
| Electrical composition code | M1 FOR |
| Device presentation | BASIC SUB-ASSEMBLIES |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS I CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67 |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 62262 |
| Standards | JIS C8201-5-1IEC 60947-5-5IEC 60947-5-1CSA C22.2 NO 14UL 508IEC 60947-1IEC 60947-5-4JIS C8201-1 |
| Product certifications | BVCSADNVLROS (Lloyds register of shipping)UL listed |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.200 CM |
| Package 1 Width | 3.800 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 30.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.717 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2182546784 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0046388694 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0042635088 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0483135478 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 37 % |
| Average percentage of recycled metal content | 21 % |